Piston Seal, PTFE-glass, with O-ring NBR, OMK-S (24096103)

Piston Seal, PTFE-glass, with O-ring NBR, OMK-S 24096103
  • Volume Discount

Product Details:

Manufacturer part number: 24096103

Brand: FREUDENBERG

Price: 29.03

Delivery time: 17 Days


Technical Data:

Outer Diameter: 80 mm

Internal Diameter: 60 φ

Groove length: - mm

Width: 10 mm

Weight: 33 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24096103

Part Number
24096103
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Groove length
(mm)
Width
(mm)
Weight
(g)

29.03 €

21 Available 17 Days 8060-1033

Loading...

  1. 1

Basic information

Series OMK-S Material PTFE-glass Customs tariff number 84849000

This page is Piston Seal, PTFE-glass, with O-ring NBR, OMK-S, part number 24096103.
You can find the detail information about specifications and dimensions on part number 24096103.

Variation of this product

Part Number
24064404
24075894
24096109
OMK-S 250X220X14.5 L=15 MM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Groove length
(mm)
Width
(mm)
Weight
(g)

501.07 €

1 Available 17 Days 3002701514.5323

595.85 €

2 Available 17 Days 3403101514.5352

94.97 €

7 Available 17 Days 140120-1062.4

465.90 €

3 Available 17 Days 2502201514.5258.1

Tech Support