V-ribbed Belt, Poly-V

V-ribbed Belt, Poly-V
[Specifications]
・Height(mm): 3.8
・Division(mm): 2.34

V-belts are a variety of drive belts that feature tapered sides designed to fit into pulleys with side guides. Their unique shape, which features a trapezoidal cross-section, allows them to tightly wedge into grooved pulleys or sheaves and transmit power as tensions rise.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
14 PJ 1120 PUR
PJ 635/17
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Number of ribs
(pcs)
Material Customs tariff number Weight
(g)

100.40 €

1 12 Days 112014Polyurethane39269097168

108.30 €

1 12 Days 63517Mixture of elastomer4010320092

Loading...

  1. 1

Basic information

Temperature range (Min)(°C) -30 Temperature range (Max)(°C) 80 Division(mm) 2.34
Profile PJ Height(mm) 3.8

Tech Support