V-ribbed Belt, Poly-V, Megarib (8 JPU 711)

V-ribbed Belt, Poly-V, Megarib 8 JPU 711

Product Details:

Manufacturer part number: 8 JPU 711

Brand: MEGADYNE

Price: 40.60

Delivery time: 12 Days


Technical Data:

Length: 711 mm

Number of ribs: 8 pcs

Customs tariff number: 40103900

Weight: 50 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8 JPU 711

Part Number
8 JPU 711
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Number of ribs
(pcs)
Customs tariff number Weight
(g)

40.60 €

1 12 Days 71184010390050

Loading...

  1. 1

Basic information

Temperature range (Min)(°C) -40 Temperature range (Max)(°C) 110 Division(mm) 2.34
Profile PJ Height(mm) 3.5 Material Polyurethane

This page is V-ribbed Belt, Poly-V, Megarib, part number 8 JPU 711.
You can find the detail information about specifications and dimensions on part number 8 JPU 711.

Variation of this product

Part Number
10061920145
12 JPU 711
18 JPU 953
8 JPU 864
9 JPU 681
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(mm)
Number of ribs
(pcs)
Customs tariff number Weight
(g)

52.47 €

1 12 Days 381113926909730

62.23 €

1 12 Days 711124010390084

108.85 €

1 12 Days 9531839269097137

43.48 €

1 12 Days 864839269097162

46.80 €

1 12 Days 68193926909760

Tech Support