Rod Seal, 94AU925

Rod Seal, 94AU925
  • Volume Discount
[Specifications]
・Material: Polyurethane
・Material code: 94 AU 925
・Colour: Blue
・Series: NAUIPSL
・Outer Diameter(mm): 40

[Features]
・Combination wiper seal without metal reinforcement with special pneumatic sealing edge
・Combination seal with minimal space requirements, which seals inwards and wipes outwards
・The component needs no additional element (circlip) for axial fixing within the housing
・Robust design

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

49076091

Part Number
49076091
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.95 €

1 Available 12 Days

Loading...

  1. 1

Basic information

Outer Diameter(mm) 40 Internal Diameter(φ) 30 Width(mm) 10.4
Hardness in Shore 94 Series NAUIPSL Material 94AU925
Customs tariff number 84129080 Weight(g) 5.651

This page is Rod Seal, 94AU925, part number 49076091.
You can find the detail information about specifications and dimensions on part number 49076091.

Tech Support