Rod Seal, PTFE-bronze, with O-ring NBR, OMS-MRPR

Rod Seal, PTFE-bronze, with O-ring NBR, OMS-MRPR
  • Volume Discount
[Specifications]
・Profile Ring: PTFE-bronze Compound: PTFE B602
・Profile Ring color: Dark brown
・O-Ring material: Nitrile Rubber NBR
・Series: OMS-MRPR

[Features]
・changeable with housings of the Merkel Omegat OMSMR series
・Enhanced operating reliability of sealing systems with tough operating parameters (no continuous pressure build-up in the intermediate space)
・Extended service life of sealing systems due to stable long term behavior (reduced loads on the sealing system from friction and wear)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
49002594
49005181
49006087
49009141
49027501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Groove length
(mm)
Width
(mm)
Weight
(g)

104.75 €

1 Available 17 Days 71.1566.35.916

100.93 €

1 Available 17 Days 95.1806.35.922

89.95 €

1 Available 17 Days 85.1706.35.919

9.55 €

62 Available 17 Days 60.7504.246

113.12 €

1 Available 17 Days 105.1906.3524

Loading...

  1. 1

Basic information

Series OMS-MR Material PTFE-bronze Customs tariff number 84849000

Tech Support