Rod Seal, PTFE-glass, with O-ring NBR, OMS-MR (24131165)

Rod Seal, PTFE-glass, with O-ring NBR, OMS-MR 24131165
  • Volume Discount

Product Details:

Manufacturer part number: 24131165

Brand: FREUDENBERG

Price: 5.00

Delivery time: 17 Days


Technical Data:

Outer Diameter: 14.9 mm

Internal Diameter: 10 φ

Groove length: 2.2 mm

Width: 2 mm

Weight: 0.3 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24131165

Part Number
24131165
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Groove length
(mm)
Width
(mm)
Weight
(g)

5.00 €

118 17 Days 14.9102.220.3

Loading...

  1. 1

Basic information

Series OMS-MR Material PTFE-glass Customs tariff number 84849000

This page is Rod Seal, PTFE-glass, with O-ring NBR, OMS-MR, part number 24131165.
You can find the detail information about specifications and dimensions on part number 24131165.

Variation of this product

Part Number
24111803
24121483
24121487
24131166
24131177
24131178
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Groove length
(mm)
Width
(mm)
Weight
(g)

108.27 €

1 Available 17 Days 105.1906.35.920.2

96.60 €

1 Available 17 Days 95.1806.35.917.9

91.20 €

1 Available 17 Days 90.1756.35.917.3

5.00 €

118 17 Days 16.9122.220.3

7.43 €

80 Available 17 Days 43.3363.232

8.20 €

70 Available 17 Days 50.7404.244.4

Tech Support