Manufacturer part number: 433064
Brand: FREUDENBERG
Price: 11.03 €
Delivery time: 12 Days
Outer Diameter: 18 mm
Internal Diameter: 12 φ
Groove length: 4 mm
Width: 3.2 mm
Weight: 0.52 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
433064
Hardness in Shore | 94 | Series | NIPSL 320 | Material | 94AU925 |
---|---|---|---|---|---|
Customs tariff number | 84129080 |
This page is Rod Seal, with Wiper, 94AU925, part number 433064.
You can find the detail information about specifications and dimensions on part number 433064.
Part Number |
---|
433068 |
467972 |
468023 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (mm) | Internal Diameter (φ) | Groove length (mm) | Width (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
13.27 € | 1 | Available | 17 Days | 26 | 20 | 4 | 3.6 | 0.751 | |
16.67 € | 1 | Available | 12 Days | 40 | 32 | 5 | 4.5 | 2.001 | |
14.35 € | 1 | Available | 12 Days | 31 | 25 | 4 | 3.6 | 0.941 |