U-ring, Piston, including Support Ring, 95AU-V142 (24245851)

U-ring, Piston, including Support Ring, 95AU-V142 24245851
  • Volume Discount

Product Details:

Manufacturer part number: 24245851

Brand: FREUDENBERG

Price: 15.77

Delivery time: 17 Days


Technical Data:

Outer Diameter: 40 mm

Internal Diameter: 25 φ

Groove length: 9.5 mm

Width: 9.3 mm

Weight: 7.4 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24245851

Part Number
24245851
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Groove length
(mm)
Width
(mm)
Weight
(g)

15.77 €

1 Available 17 Days 40259.59.37.4

Loading...

  1. 1

Basic information

Hardness in Shore 95 Series T18 Material Polyurethane
Customs tariff number 84129080

This page is U-ring, Piston, including Support Ring, 95AU-V142, part number 24245851.
You can find the detail information about specifications and dimensions on part number 24245851.

Variation of this product

Part Number
24245852
24245853
24245854
24245855
24245856
24245857
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Groove length
(mm)
Width
(mm)
Weight
(g)

16.36 €

1 Available 17 Days 45309.59.38.5

17.18 €

1 Available 17 Days 50359.59.39.7

19.97 €

1 Available 17 Days 55409.59.310.9

21.81 €

1 Available 17 Days 60459.59.313.2

22.98 €

1 Available 12 Days 63489.59.312.9

22.98 €

1 Available 17 Days 65509.59.313.2

Tech Support