U-ring, Rod, 80NBR878

U-ring, Rod, 80NBR878
  • Volume Discount
[Specifications]
・Material: Nitrile rubber NBR
・Material code (profile ring): 80 NBR 878
・Back-up ring material (NI 250 / NI 400): Polyacetal(Code: POM 992020)
・Series: NI 150 / NI 250 / NI 400
・Hardness in Shore: 70

[Features]
・Single-acting rod seal, predominantly for spare parts requirements

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
18396
18399
18402
18403
18411
18425
24467
24489
24575
40421770
40421771
40421772
40421773
40421775
40421776
40421777
40421778
40421779
40421780
40421781
40421782
40421783
40421784
40421785
40421786
40421787
40421788
40421789
40421790
40421791
40421792
40421793
4450
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Groove length
(mm)
Width
(mm)
Series Weight
(g)

52.83 €

1 Available 17 Days 55401110NI 25012.071

54.02 €

1 Available 17 Days 60451110NI 25017.1

56.00 €

1 Available 17 Days 65501110NI 25015.06

58.40 €

1 Available 17 Days 70501312NI 25023.151

60.68 €

1 Available 17 Days 80651312NI 25023.671

60.68 €

1 Available 17 Days 78631312NI 25022

54.82 €

1 Available 17 Days 124116NI 40010.801

56.03 €

1 Available 17 Days 60451110NI 40014.3

58.10 €

1 Available 17 Days 65501110NI 40014.901

13.57 €

1 Available 12 Days 1264.54NI 1500.45

13.57 €

1 Available 7 Days 1484.54NI 1500.461

13.57 €

1 Available 17 Days 16865.5NI 1500.95

13.57 €

1 Available 12 Days 181065.5NI 1501.031

13.93 €

1 Available 7 Days 221465.5NI 1501.421

13.93 €

1 Available 7 Days 241665.5NI 1501.6

13.93 €

1 Available 12 Days 251854.5NI 1501.201

14.17 €

1 Available 12 Days 282065.5NI 1501.741

14.17 €

1 Available 12 Days 302265.5NI 1502.06

14.55 €

1 Available 7 Days 35257.57NI 1503.681

15.17 €

1 Available 12 Days 362865.5NI 1502.251

15.65 €

1 Available 12 Days 42327.57NI 1504.451

16.13 €

1 Available 17 Days 46367.57NI 1504.82

16.13 €

1 Available 7 Days 50407.57NI 1505.501

16.52 €

1 Available 12 Days 55457.57NI 1506.011

16.88 €

1 Available 12 Days 60507.57NI 1506.511

18.25 €

1 Available 17 Days 68569.58.5NI 15010.33

19.48 €

1 Available 12 Days 72609.58.5NI 15011.041

19.48 €

1 Available 17 Days 75639.58.5NI 15012.071

21.97 €

1 Available 12 Days 82709.58.5NI 15013.621

27.72 €

1 Available 17 Days 92809.58.5NI 15014.201

29.95 €

1 Available 17 Days 102909.58.5NI 15017.061

32.40 €

1 Available 17 Days 1151001110NI 15026

51.95 €

1 Available 12 Days 4530-10NI 40043.6

Loading...

  1. 1

Basic information

Hardness in Shore 80 Material NBR Customs tariff number 40169300

Tech Support