U-ring, Rod, 95AU-V142

U-ring, Rod, 95AU-V142
  • Volume Discount
[Specifications]
・Material: Polyurethane
・Material code: 95 AU V142
・Color: Blue
・Series: T22 / T20
・Hardness in Shore: 95

[Features]
・Operating reliably, due to sturdiness of the polyurethane profile ring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24250848
40422183
40422184
40422186
40422187
40422188
40422189
40422190
40422191
40422192
40422193
40422194
40422195
40422196
40422197
40422198
40422199
40422201
40422202
40422203
40422204
40422205
40422207
40422208
40422210
40422212
40422213
40422215
40422216
40422217
40422219
40422221
40422222
40422223
40422224
40422226
40422227
40422228
40422229
40422230
40422231
40422232
40422233
40422234
40422235
40422236
40422237
40422238
40422239
40422240
40422241
40422242
40422243
40422244
40422245
40422246
40422247
40422248
40422251
40422252
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Groove length
(mm)
Width
(mm)
Series Customs tariff number Weight
(g)

23.42 €

1 Available 17 Days 75651311.4T223926909714

8.42 €

1 Available 12 Days 281898.2T20392690973

8.42 €

1 Available 17 Days 302098.2T20392690973

9.85 €

1 Available 12 Days 40301110T20392690976

10.73 €

1 Available 12 Days 47321110T20392690979

10.23 €

1 Available 17 Days 45351110T203926909716

10.73 €

1 Available 17 Days 50351110T203926909710

10.73 €

1 Available 17 Days 46361110T20392690977

12.48 €

2 Available 17 Days 55401110T203926909712

13.63 €

1 Available 17 Days 60451110T203926909712

13.63 €

1 Available 17 Days 60501110T20392690979

14.35 €

1 Available 17 Days 65501110T203926909715

14.35 €

2 Available 17 Days 65551110T203926909710

14.35 €

1 Available 17 Days 65551311.8T203926909712

15.08 €

1 Available 12 Days 70551311.4T203926909717

15.08 €

1 Available 12 Days 70601311.8T203926909736

15.97 €

2 Available 17 Days 75601311.4T203926909719

17.40 €

1 Available 12 Days 80701311.8T203926909715.5

23.93 €

1 Available 17 Days 95801311.4T203926909725

35.10 €

1 Available 17 Days 1201001614.6T203926909751

10.73 €

1 Available 12 Days 50401110T20392690977

26.25 €

1 Available 17 Days 100851311.4T203926909719

20.88 €

1 Available 17 Days 857012.511.4T203926909722

21.38 €

1 Available 12 Days 958512.511.8T203926909718.001

15.08 €

1 Available 12 Days 686098.2T20392690977

9.42 €

1 Available 12 Days 352587.3T20392690973.65

7.83 €

1 Available 7 Days 1686.35.7T20392690970.95

7.97 €

1 Available 17 Days 201087.3T20392690972

13.63 €

1 Available 12 Days 585098.2T20392690976

13.63 €

1 Available 12 Days 605087.3T20392690977

7.97 €

1 Available 17 Days 221287.3T20392690972

7.97 €

1 Available 17 Days 251598.2T20392690972

7.97 €

1 Available 12 Days 24166.35.7T20392690971.55

8.42 €

1 Available 17 Days 281887.3T20392690972.866

8.42 €

1 Available 12 Days 28206.35.7T20392690972

8.42 €

1 Available 17 Days 302298.2T20392690972.8

9.42 €

1 Available 12 Days 322287.3T20392690973.24

9.42 €

1 Available 7 Days 33256.35.7T20392690972

9.42 €

3 Available 17 Days 352598.2T20392690974

9.85 €

1 Available 17 Days 40251110T20392690978

9.85 €

1 Available 17 Days 382887.3T20392690974.02

9.85 €

1 Available 17 Days 40281110T20392690977

9.85 €

1 Available 12 Days 383098.2T20392690973.8

10.23 €

2 Available 17 Days 45301110T20392690978

10.23 €

1 Available 17 Days 423287.3T20392690974

10.23 €

2 Available 17 Days 42321110T20392690976

10.73 €

1 Available 12 Days 463687.3T20392690975

10.73 €

1 Available 12 Days 484098.2T20392690975

10.73 €

1 Available 17 Days 504098.2T20392690976

9.57 €

1 Available 12 Days 504087.3T20392690975

12.48 €

1 Available 17 Days 52421110T20392690978

12.48 €

1 Available 12 Days 534598.2T20392690975

12.48 €

1 Available 12 Days 554587.3T20392690976

12.48 €

1 Available 12 Days 55451110T20392690978

14.35 €

1 Available 17 Days 62501110T203926909710

14.35 €

1 Available 17 Days 655012.511.4T203926909716

15.08 €

1 Available 17 Days 70501311.4T203926909721

14.35 €

1 Available 17 Days 635598.2T20392690976

15.08 €

1 Available 17 Days 70601110T203926909711

15.97 €

1 Available 17 Days 756012.511.4T203926909720

Loading...

Basic information

Hardness in Shore 95 Material Polyurethane

Tech Support