U-ring, Rod, with Support Ring, 95AU-V142

U-ring, Rod, with Support Ring, 95AU-V142
  • Volume Discount
[Specifications]
・Material: Polyurethane
・Material code: 95 AU V142
・Colour: blue
・Hardness in Shore: 95

[Features]
・Bridges large gaps even with high pressures
・Wide operating temperature range
・Very good static and dynamic tightness
・High resistance to wear

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24265876

Part Number
24265876
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

93.58 €

1 Available 17 Days

Loading...

  1. 1

Basic information

Outer Diameter(mm) 130 Internal Diameter(φ) 110 Width(mm) 14.6
Width2(mm) 16 Hardness in Shore 95 Series T23
Material Polyurethane Customs tariff number 39269097 Weight(g) 60

This page is U-ring, Rod, with Support Ring, 95AU-V142, part number 24265876.
You can find the detail information about specifications and dimensions on part number 24265876.

Tech Support