U-ring, Rod, 94AU925 (325919)

U-ring, Rod, 94AU925 325919
  • Volume Discount

Product Details:

Manufacturer part number: 325919

Brand: FREUDENBERG

Price: 11.17

Delivery time: 7 Days


Technical Data:

Outer Diameter: 38 mm

Internal Diameter: 30 φ

Groove length: 7 mm

Width: 6 mm

Width2: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

325919

Part Number
325919
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Groove length
(mm)
Width
(mm)
Width2
(mm)
Series Customs tariff number Weight
(g)

11.17 €

1 Available 7 Days 383076-KI 310392690972.601

Loading...

  1. 1

Basic information

Hardness in Shore 94 Material 94AU925

This page is U-ring, Rod, 94AU925, part number 325919.
You can find the detail information about specifications and dimensions on part number 325919.

Variation of this product

Part Number
21576
351892
351893
351897
351898
351899
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Groove length
(mm)
Width
(mm)
Width2
(mm)
Series Customs tariff number Weight
(g)

170.55 €

1 Available 17 Days 2402201615-NI 30084129080110.001

34.80 €

1 Available 17 Days 655012.512.5-KI 3203926909716.131

38.67 €

1 Available 17 Days 715612.512.5-KI 3203926909717.7

53.77 €

1 Available 17 Days 90751313-KI 3203926909724.001

57.98 €

1 Available 17 Days 958012.512.5-KI 3203926909724.561

63.62 €

1 Available 17 Days 100851313-KI 3203926909726.501

Tech Support