BLOC-O-LIFT-gas Spring, 1100 Newton (510269)

BLOC-O-LIFT-gas Spring, 1100 Newton 510269

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 510269

Brand: STABILUS

Price: 65.62

Delivery time: 17 Days


Technical Data:

GTIN/EAN: -

Customs tariff number: 83024200

Weight: 356 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

510269

Part Number
510269
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
GTIN/EAN Customs tariff number Weight
(g)

65.62 €

1 17 Days -83024200356

Loading...

  1. 1

This page is BLOC-O-LIFT-gas Spring, 1100 Newton, part number 510269.
You can find the detail information about specifications and dimensions on part number 510269.

Variation of this product

Part Number
5907MD
709352
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
GTIN/EAN Customs tariff number Weight
(g)

81.95 €

1 17 Days 404657710622283024900550

98.10 €

1 17 Days 404657703435883024900730

Tech Support