Timing belts /Timing belts / MXL / CR (Neoprene) / glass fibre / CONTITECH

Timing belts /Timing belts / MXL / CR (Neoprene) / glass fibre / CONTITECH
[Specifications]
・Belt material: Rubber Belt
・Tension members: Glass cord
・Nominal width W (mm)(mm): 6.4
・Division(mm): 2.032

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

200,8 MXL 025

Part Number
200,​8 MXL 025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.43 €

1 17 Days

Loading...

  1. 1

Basic information

Belt material Rubber Belt Nominal width W (mm)(mm) 6.4 Temperature range (Min)(°C) -25
Temperature range (Max)(°C) 80 Division(mm) 2.032 Tension members Glass cord
Customs tariff number 40103900 Weight(g) 1

This page is Timing belts /Timing belts / MXL / CR (Neoprene) / glass fibre / CONTITECH , part number 200,8 MXL 025.
You can find the detail information about specifications and dimensions on part number 200,8 MXL 025.

Tech Support