High-performance timing belts / Synchroforce CXA / HTD8M, HTD14M / rubber / aramid / CONTITECH (800-8M-50)

High-performance timing belts / Synchroforce CXA / HTD8M, HTD14M / rubber / aramid / CONTITECH  800-8M-50

Product Details:

Manufacturer part number: 800-8M-50

Brand: CONTITECH

Price: 131.87

Delivery time: 17 Days


Technical Data:

Nominal width W (mm): 50 mm

Division: 8 mm

Customs tariff number: 40103500

Weight: 170 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

800-8M-50

Part Number
800-8M-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Division
(mm)
Customs tariff number Weight
(g)

131.87 €

1 17 Days 50840103500170

Loading...

  1. 1

Basic information

Belt material Rubber Belt Temperature range (Min)(°C) -20 Temperature range (Max)(°C) 100
Tension members Aramid

This page is High-performance timing belts / Synchroforce CXA / HTD8M, HTD14M / rubber / aramid / CONTITECH , part number 800-8M-50.
You can find the detail information about specifications and dimensions on part number 800-8M-50.

Variation of this product

Part Number
2400-8M-30
288-8M-12
3808-8M-25
3808-8M-50
HTD847240CXA
MMHTD82400CXA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal width W (mm)
(mm)
Division
(mm)
Customs tariff number Weight
(g)

182.43 €

1 17 Days 30840103900348

14.25 €

1 17 Days 1284010390030

240.18 €

1 17 Days 25840103500450

409.80 €

1 17 Days 50840103500950

69.38 €

1 17 Days 4084010390082

515.85 €

1 17 Days 85840103900986

Tech Support