Industrial Gas Spring, 125 Newton (236195)

Industrial Gas Spring, 125 Newton 236195

Product Details:

Manufacturer part number: 236195

Brand: STABILUS

Price: 19.22

Delivery time: 17 Days


Technical Data:

GTIN/EAN: 4046577080829

Customs tariff number: 83024200

Weight: 70 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

236195

Part Number
236195
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
GTIN/EAN Customs tariff number Weight
(g)

19.22 €

1 17 Days 40465770808298302420070

Loading...

  1. 1

This page is Industrial Gas Spring, 125 Newton, part number 236195.
You can find the detail information about specifications and dimensions on part number 236195.

Variation of this product

Part Number
394734
9999RW K6D6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
GTIN/EAN Customs tariff number Weight
(g)

21.92 €

1 17 Days 404657707850583024200105

38.53 €

1 17 Days -83024900517

Tech Support