High-performance timing belts / Synchroforce CXP / HTD3M, HTD5M, HTD8M / rubber / fibreglass / CONTITECH (225-3M-8)

High-performance timing belts / Synchroforce CXP / HTD3M, HTD5M, HTD8M / rubber / fibreglass / CONTITECH  225-3M-8

Product Details:

Manufacturer part number: 225-3M-8

Brand: CONTITECH

Price: 7.43

Delivery time: 17 Days


Technical Data:

Nominal width W (mm): 8 mm

Division: 3 mm

Customs tariff number: 40103900

Weight: 4 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

225-3M-8

Part Number
225-3M-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Division
(mm)
Customs tariff number Weight
(g)

7.43 €

1 17 Days 83401039004

Loading...

  1. 1

Basic information

Belt material Rubber Belt Temperature range (Min)(°C) -20 Temperature range (Max)(°C) 100
Tension members Glass cord

This page is High-performance timing belts / Synchroforce CXP / HTD3M, HTD5M, HTD8M / rubber / fibreglass / CONTITECH , part number 225-3M-8.
You can find the detail information about specifications and dimensions on part number 225-3M-8.

Variation of this product

Part Number
2248-8M-30
225-3M-15
225-3M-25
265-5M-10
300-5M-20
318-3M-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal width W (mm)
(mm)
Division
(mm)
Customs tariff number Weight
(g)

92.35 €

1 17 Days 30840103500365

11.28 €

1 17 Days 153401039008

18.43 €

1 17 Days 2534010390014

7.37 €

1 17 Days 1054010350090

13.98 €

1 17 Days 2054010390024

6.20 €

1 17 Days 63401039005

Tech Support