Timing belts / SilentSync / 8M, 14M / CR / glass fibre / CONTITECH (G-994)

Timing belts / SilentSync / 8M, 14M / CR / glass fibre / CONTITECH  G-994

Product Details:

Manufacturer part number: G-994

Brand: CONTITECH

Price: 636.02

Delivery time: 17 Days


Technical Data:

Colour: Green

Division: 14 mm

Profile: G

Customs tariff number: 40103500

Weight: 863 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G-994

Part Number
G-994
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Division
(mm)
Profile Customs tariff number Weight
(g)

636.02 €

1 17 Days Green14G40103500863

Loading...

  1. 1

Basic information

Temperature range (Min)(°C) -40 Temperature range (Max)(°C) 95

This page is Timing belts / SilentSync / 8M, 14M / CR / glass fibre / CONTITECH , part number G-994.
You can find the detail information about specifications and dimensions on part number G-994.

Variation of this product

Part Number
B-1400
B-1568
B-1750
O-1120
O-1190
O-1260
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Division
(mm)
Profile Customs tariff number Weight
(g)

549.88 €

1 17 Days Blue14B40103500799

602.15 €

1 17 Days Blue14B40103600891

658.45 €

1 17 Days Blue14B40103600992

926.12 €

1 17 Days Orange14O401035001290

969.63 €

1 17 Days Orange14O401035001367

1,012.88 €

1 17 Days Orange14O401035001444

Tech Support