Timing belts / Synchrobelt STD ,CXP / S8M / rubber / glass fibre / CONTITECH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1344-S8M-10

Part Number
1344-S8M-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.14 €

1 17 Days

Loading...

  1. 1

Basic information

Belt material Rubber Belt Nominal width W (mm)(mm) 10 Temperature range (Min)(°C) -20
Temperature range (Max)(°C) 100 Division(mm) 8 Tension members Glass cord
Customs tariff number 40103500 Weight(g) 70

This page is Timing belts / Synchrobelt STD ,CXP / S8M / rubber / glass fibre / CONTITECH , part number 1344-S8M-10.
You can find the detail information about specifications and dimensions on part number 1344-S8M-10.

Tech Support