Timing belts / Synchroforce STD, CXA / S8M / rubber / aramid, glass fibre / CONTITECH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1000-S8M-50
1120-S8M-40
1120-S8M-50
1200-S8M-50
1216-S8M-30
1240-S8M-50
1280-S8M-30
1280-S8M-34
1600-S8M-30
6450664000
6450684000
800-S8M-40
800-S8M-45
920-S8M-30
STD8134450CXA
STD8144030CXA
STD8920CXA50
STD892050CXA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Tension members Customs tariff number Weight
(g)

58.01 €

1 17 Days 50Glass cord40103500257

133.28 €

1 17 Days 40Aramid40103500230

65.36 €

1 17 Days 50Glass cord40103500288

67.18 €

1 17 Days 50Glass cord40103500309

40.95 €

1 17 Days 30Glass cord40103500194

176.24 €

1 17 Days 50Aramid40103500330

42.16 €

1 17 Days 30Glass cord40103500204

74.09 €

1 17 Days 34Aramid40103500206

49.94 €

1 17 Days 30Glass cord40103600254.00002

81.45 €

1 17 Days 35Aramid40103500117

156.07 €

1 17 Days 50Aramid40103500259

102.87 €

1 17 Days 40Aramid40103500165

115.74 €

1 17 Days 45Aramid40103500185

81.13 €

1 17 Days 30Aramid40103500146

183.34 €

1 17 Days 50Aramid40103500325

116.50 €

1 17 Days 30Aramid40103500209

138.64 €

1 17 Days 50Aramid40103500223

139.13 €

1 17 Days 50Aramid40103500243

Loading...

  1. 1

Basic information

Belt material Rubber Belt Temperature range (Min)(°C) -20 Temperature range (Max)(°C) 100
Division(mm) 8

Tech Support