Timing belts / Synchrobelt STD ,CXP / S8M / rubber / aramid, glass fibre / CONTITECH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1200-S8M-80
1344-S8M-30
1344-S8M-50
696-S8M-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Tension members Customs tariff number Weight
(g)

256.29 €

1 17 Days 80Aramid40103500454

59.69 €

1 17 Days 30Glass cord40103500210

73.69 €

1 17 Days 50Glass cord40103500355

49.37 €

1 17 Days 40Glass cord40103600340

Loading...

  1. 1

Basic information

Belt material Rubber Belt Temperature range (Min)(°C) -20 Temperature range (Max)(°C) 100
Division(mm) 8

Tech Support