Timing belts / Synchrobelt STD / S8M / Rubber / Glass fibre / CONTITECH (Part Numbers)

Timing belts / Synchrobelt STD / S8M / Rubber / Glass fibre / CONTITECH
[Specifications]
・Belt material: Rubber Belt
・Tension members: Glass cord
・Division(mm): 8
・Nominal width W (mm): 10-100

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2240-S8M-85
2272-S8M-20
2272-S8M-30
2272-S8M-50
2272-S8M-85
2392-S8M-20
2392-S8M-50
2392-S8M-85
2800-S8M-12
2800-S8M-15
2800-S8M-85
2848-S8M-20
2848-S8M-30
2848-S8M-50
2848-S8M-85
3200-S8M-100
440-S8M-10
440-S8M-20
440-S8M-30
440-S8M-50
440-S8M-85
464-S8M-16
464-S8M-20
464-S8M-30
464-S8M-50
464-S8M-85
480-S8M-10
480-S8M-15
480-S8M-16
480-S8M-20
480-S8M-25
480-S8M-33
480-S8M-50
480-S8M-85
528-S8M-10
528-S8M-13
528-S8M-16
528-S8M-20
528-S8M-30
528-S8M-50
528-S8M-85
560-S8M-10
560-S8M-15
560-S8M-16
560-S8M-20
560-S8M-30
560-S8M-50
560-S8M-85
600-S8M-10
600-S8M-15
600-S8M-16
600-S8M-18
600-S8M-20
600-S8M-25
600-S8M-32
600-S8M-34
600-S8M-45
600-S8M-60
600-S8M-85
632-S8M-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Customs tariff number Weight
(g)

193.50 €

1 17 Days 85401039001008.99994

46.75 €

1 17 Days 2040103900241

69.25 €

1 17 Days 3040103900361

115.28 €

1 17 Days 5040103900602

196.05 €

1 17 Days 85401039001023

49.58 €

1 17 Days 2040103900254.00002

123.35 €

1 17 Days 5040103900634

208.32 €

1 17 Days 85401039001078

33.77 €

1 17 Days 1240103900180

43.87 €

1 17 Days 1540103900225

237.75 €

1 17 Days 85401039001261

58.23 €

1 17 Days 2040103900302

84.65 €

1 17 Days 3040103900453

143.35 €

1 17 Days 5040103900755

241.83 €

1 17 Days 85401039001283

319.77 €

1 17 Days 100401039001930

6.90 €

1 17 Days 104010390020

13.85 €

1 17 Days 204010390046

20.77 €

1 17 Days 304010390069

34.80 €

1 17 Days 5040103900117

59.15 €

1 17 Days 8540103900198

11.50 €

1 17 Days 164010390032

14.32 €

1 17 Days 204010390049

21.50 €

1 17 Days 304010390074

35.85 €

1 17 Days 5040103900123

59.85 €

1 17 Days 8540103900208

7.18 €

1 17 Days 104010390030

10.15 €

1 17 Days 154010390038

11.13 €

1 17 Days 164010390048

14.45 €

1 17 Days 204010390051

18.08 €

1 17 Days 254010390064

23.72 €

1 17 Days 334010390099

36.03 €

1 17 Days 5040103900127.00001

61.67 €

1 17 Days 8540103900216

7.85 €

1 17 Days 104010390030

10.27 €

1 17 Days 134010390039

12.57 €

1 17 Days 164010390048

15.75 €

1 17 Days 204010390056

23.47 €

1 17 Days 304010390084

38.88 €

1 17 Days 5040103900140

66.25 €

1 17 Days 8540103900238

8.27 €

1 17 Days 104010390029

11.60 €

1 17 Days 154010390045

12.98 €

1 17 Days 164010390048

16.57 €

1 17 Days 204010390059

24.38 €

1 17 Days 304010390089

40.60 €

1 17 Days 5040103900148

69.42 €

1 17 Days 8540103900252

8.42 €

1 17 Days 104010350033

11.82 €

1 17 Days 154010350048

13.80 €

1 17 Days 164010350048

14.95 €

1 17 Days 184010350054

16.83 €

1 17 Days 204010350064

21.52 €

1 17 Days 254010350075

26.60 €

1 17 Days 324010350096

29.33 €

1 17 Days 3440103500102

36.67 €

1 17 Days 4540103500143

50.68 €

1 17 Days 6040103500190

72.23 €

1 17 Days 8540103500270

17.65 €

1 17 Days 204010350067

Loading...

Basic information

Belt material Rubber Belt Temperature range (Min)(°C) -20 Temperature range (Max)(°C) 100
Division(mm) 8 Tension members Glass cord

Tech Support