Industrial Gas Spring, 170 Newton (4688KO)

Industrial Gas Spring, 170 Newton 4688KO

Product Details:

Manufacturer part number: 4688KO

Brand: STABILUS

Price: 68.60

Delivery time: 17 Days


Technical Data:

GTIN/EAN: 4046577070110

Weight: 200 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4688KO

Part Number
4688KO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
GTIN/EAN Weight
(g)

68.60 €

1 17 Days 4046577070110200

Loading...

  1. 1

Basic information

Customs tariff number 83024200

This page is Industrial Gas Spring, 170 Newton, part number 4688KO.
You can find the detail information about specifications and dimensions on part number 4688KO.

Variation of this product

Part Number
6324YT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
GTIN/EAN Weight
(g)

21.63 €

1 17 Days 404657724893957

Tech Support