Industrial Gas Spring, 210 Newton (516600)

Industrial Gas Spring, 210 Newton 516600

Product Details:

Manufacturer part number: 516600

Brand: STABILUS

Price: 55.72

Delivery time: 17 Days


Technical Data:

GTIN/EAN: 4046577155251

Weight: 284 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

516600

Part Number
516600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
GTIN/EAN Weight
(g)

55.72 €

1 17 Days 4046577155251284

Loading...

  1. 1

Basic information

Customs tariff number 83024200

This page is Industrial Gas Spring, 210 Newton, part number 516600.
You can find the detail information about specifications and dimensions on part number 516600.

Variation of this product

Part Number
47627
48887
9469HH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
GTIN/EAN Weight
(g)

66.02 €

1 17 Days 4046577068568268

57.17 €

1 17 Days 4046577066403314

31.52 €

1 17 Days 4046577090064236

Tech Support