Industrial Gas Spring, 225 Newton (378755)

Industrial Gas Spring, 225 Newton 378755

Product Details:

Manufacturer part number: 378755

Brand: STABILUS

Price: 33.53

Delivery time: 17 Days


Technical Data:

GTIN/EAN: 4046577069015

Weight: 236 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

378755

Part Number
378755
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
GTIN/EAN Weight
(g)

33.53 €

1 17 Days 4046577069015236

Loading...

  1. 1

Basic information

Customs tariff number 83024200

This page is Industrial Gas Spring, 225 Newton, part number 378755.
You can find the detail information about specifications and dimensions on part number 378755.

Variation of this product

Part Number
872253
970514
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
GTIN/EAN Weight
(g)

26.15 €

1 17 Days 404657718859480

33.73 €

1 17 Days 4046577074125159

Tech Support