Manufacturer part number: 70472
Brand: FREUDENBERG
Price: 147.98 €
Delivery time: 12 Days
Material thickness: 4 mm
Weight: 15.206 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
70472
Temperature range (Min) | -30 | Temperature range (Max) | 100 | Hardness in Shore | 72 |
---|---|---|---|---|---|
Material | NBR | Customs tariff number | 40169300 |
This page is Round Cord, 72NBR872, part number 70472.
You can find the detail information about specifications and dimensions on part number 70472.
Part Number |
---|
5 MM-72NBR872 |
72213 |
73459 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material thickness (mm) | Weight (g) |
---|---|---|---|---|---|---|
33.72 € | 6 | Available | 17 Days | 5 | 23.76 | |
35.18 € | 6 | Available | 17 Days | 2.5 | 5.94 | |
33.60 € | 6 | Available | 17 Days | 4.5 | 19.25 |