Usit-ring, 70NBR177646 (U 7.1X12X1 MM)

Usit-ring, 70NBR177646 U 7.1X12X1 MM
  • Volume Discount

Product Details:

Manufacturer part number: U 7.1X12X1 MM

Brand: FREUDENBERG

Price: 6.10

Delivery time: 17 Days


Technical Data:

I.D. d: 7.1 mm

O.D. D: 12 Ø

Width: 1 mm

Hardness in Shore: 70

Series: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

U 7.1X12X1 MM

Part Number
U 7.1X12X1 MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(Ø)
Width
(mm)
Hardness in Shore Series Weight
(g)

6.10 €

1 Available 17 Days 7.112170-0.001

Loading...

  1. 1

Basic information

Material NBR Customs tariff number 40169300

This page is Usit-ring, 70NBR177646, part number U 7.1X12X1 MM.
You can find the detail information about specifications and dimensions on part number U 7.1X12X1 MM.

Variation of this product

Part Number
49305884
49305887
49305891
49327787
49327814
USF 5.4X8X1 MM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(Ø)
Width
(mm)
Hardness in Shore Series Weight
(g)

6.10 €

1 Available 17 Days 9.313.3170-0.4

6.42 €

1 Available 7 Days 1418.71.572-1.1

2.43 €

500 7 Days 10161.570UA0.96

6.73 €

1 Available 17 Days 18.7261.572-2.52

14.12 €

2 Available 17 Days 12.7181.570-1.25

6.10 €

1 Available 17 Days 5.48170USF0.2

Tech Support