Usit-ring, 72NBR99041 (49072922)

Usit-ring, 72NBR99041 49072922
  • Volume Discount

Product Details:

Manufacturer part number: 49072922

Brand: FREUDENBERG

Price: 6.10

Delivery time: 7 Days


Technical Data:

I.D. d: 4.5 mm

O.D. D: 7 Ø

Width: 1 mm

Series: -

Weight: 0.13 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

49072922

Part Number
49072922
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(Ø)
Width
(mm)
Series Weight
(g)

6.10 €

1 Available 7 Days 4.571-0.13

Loading...

  1. 1

Basic information

Hardness in Shore 72 Material NBR Customs tariff number 40169300

This page is Usit-ring, 72NBR99041, part number 49072922.
You can find the detail information about specifications and dimensions on part number 49072922.

Variation of this product

Part Number
371222
49072923
49072925
49072926
49305882
49327810
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(Ø)
Width
(mm)
Series Weight
(g)

6.10 €

1 Available 12 Days 8.7141-0.7

6.10 €

1 Available 12 Days 7.310.21-0.281

6.42 €

1 Available 12 Days 14.7221.5-2

6.73 €

3 Available 17 Days 22.7302-3.9

6.10 €

1 Available 7 Days 8.7131-0.48

6.10 €

1 Available 7 Days 5.791-0.26

Tech Support