Industrial Gas Spring, 280 Newton (52507)

Industrial Gas Spring, 280 Newton 52507

Product Details:

Manufacturer part number: 52507

Brand: STABILUS

Price: 59.51

Delivery time: 17 Days


Technical Data:

GTIN/EAN: 4046577002852

Weight: 150 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

52507

Part Number
52507
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
GTIN/EAN Weight
(g)

59.51 €

1 17 Days 4046577002852150

Loading...

  1. 1

Basic information

Customs tariff number 83024200

This page is Industrial Gas Spring, 280 Newton, part number 52507.
You can find the detail information about specifications and dimensions on part number 52507.

Variation of this product

Part Number
298061
4944VU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
GTIN/EAN Weight
(g)

41.29 €

1 17 Days 4046577991095293

40.73 €

1 17 Days 4046577198852204

Tech Support