Pluriband (KB 2/B 3327 LI (B131))

Pluriband KB 2/B 3327 LI (B131)

Product Details:

Manufacturer part number: KB 2/B 3327 LI (B131)

Brand: MEGADYNE

Price: 504.51

Delivery time: 12 Days


Technical Data:

Weight: 1678 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KB 2/B 3327 LI (B131)

Part Number
KB 2/B 3327 LI (B131)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)

504.51 €

1 12 Days 1678

Loading...

  1. 1

Basic information

Customs tariff number 40103900

This page is Pluriband, part number KB 2/B 3327 LI (B131).
You can find the detail information about specifications and dimensions on part number KB 2/B 3327 LI (B131).

Variation of this product

Part Number
KB 4/B 2591 LI (B102)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Weight
(g)

781.78 €

1 12 Days 6200

Tech Support