V-belt, Oleostatic (17 X 5632 LI (B240))

V-belt, Oleostatic 17 X 5632 LI (B240)

Product Details:

Manufacturer part number: 17 X 5632 LI (B240)

Brand: MEGADYNE

Price: 222.35

Delivery time: 12 Days


Technical Data:

Length: 5632 mm

Height: 11 mm

Width: 17 mm

Weight: 1180 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

17 X 5632 LI (B240)

Part Number
17 X 5632 LI (B240)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Height
(mm)
Width
(mm)
Weight
(g)

222.35 €

1 12 Days 563211171180

Loading...

  1. 1

Basic information

Temperature range (Min)(°C) -30 Temperature range (Max)(°C) 60 Material Mixture of elastomer
Customs tariff number 40103900

This page is V-belt, Oleostatic, part number 17 X 5632 LI (B240).
You can find the detail information about specifications and dimensions on part number 17 X 5632 LI (B240).

Variation of this product

Part Number
32 X 10624 LI (D420)
40 X 7500 LI (E295)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(mm)
Height
(mm)
Width
(mm)
Weight
(g)

1,085.62 €

1 12 Days 1062419327100

1,304.55 €

1 12 Days 750025407808

Tech Support