Manufacturer part number: 28 X 8 X 1700
Brand: MEGADYNE
Price: 369.08 €
Delivery time: 12 Days
Length: 1700 mm
Width: 28 mm
Customs tariff number: 40103200
Weight: 418 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
28 X 8 X 1700
Height(mm) | 8 |
---|
This page is Wide V-belt, Varisect, part number 28 X 8 X 1700.
You can find the detail information about specifications and dimensions on part number 28 X 8 X 1700.
Part Number |
---|
22 X 8 X 1060 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (mm) | Width (mm) | Customs tariff number | Weight (g) |
---|---|---|---|---|---|---|---|---|
244.43 € | 1 | 12 Days | 1060 | 22 | 40103100 | 224 |