Manufacturer part number: GSA 72X9 MM
Brand: FREUDENBERG
Price: 20.70 €
Delivery time: 17 Days
Width: 9 mm
External diameter: 72 mm
Series: GSA
Customs tariff number: 40169991
Weight: 45.8 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GSA 72X9 MM
Hardness in Shore | 75 | Material | NBR |
---|
This page is Sealing Cover, 75NBR99004, part number GSA 72X9 MM.
You can find the detail information about specifications and dimensions on part number GSA 72X9 MM.
Part Number |
---|
414626 |
456944 |
49075157 |
506559 |
GA 47X7 MM |
GSA 42X7 MM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | External diameter (mm) | Series | Customs tariff number | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
15.08 € | 2 | 17 Days | 7 | 52 | GA | 40169991 | 20.7 | ||
9.73 € | 1 | 17 Days | 4 | 22 | GA | 40169300 | 2.7 | ||
17.87 € | 123 | 17 Days | 8 | 62 | GSA | 40169300 | 34.5 | ||
20.70 € | 1 | 17 Days | 10 | 72 | GA | 40169991 | 42.9 | ||
14.10 € | 1 | 17 Days | 7 | 47 | GA | 40169991 | 17.1 | ||
5.73 € | 172 | 17 Days | 7 | 42 | GSA | 40169991 | 15.89 |