Industrial Gas Spring, 90 Newton (8805GU)

Industrial Gas Spring, 90 Newton 8805GU

Product Details:

Manufacturer part number: 8805GU

Brand: STABILUS

Price: 33.53

Delivery time: 17 Days


Technical Data:

GTIN/EAN: 4046577187030

Weight: 107 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8805GU

Part Number
8805GU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
GTIN/EAN Weight
(g)

33.53 €

1 17 Days 4046577187030107

Loading...

  1. 1

Basic information

Customs tariff number 83024200

This page is Industrial Gas Spring, 90 Newton, part number 8805GU.
You can find the detail information about specifications and dimensions on part number 8805GU.

Variation of this product

Part Number
1394TK
2665WJ
7899BB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
GTIN/EAN Weight
(g)

26.15 €

1 17 Days 4046577176669142

65.05 €

1 17 Days 40465772159621021.99994

30.57 €

1 17 Days 4046577078734106

Tech Support