Flat belts / Megalinear / open / B 75 / PUR / steel / MEGADYNE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10030400062

Part Number
10030400062
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

54.74 €

1 12 Days

Loading...

  1. 1

Basic information

Belt material Polyurethane Belt Nominal width W (mm)(mm) 75 Temperature range (Min) -25
Temperature range (Max) 80 Tension members Steel Customs tariff number 40103900
Weight(g) 375

This page is Flat belts / Megalinear / open / B 75 / PUR / steel / MEGADYNE , part number 10030400062.
You can find the detail information about specifications and dimensions on part number 10030400062.

Tech Support