Flat belts / Megalinear / open / B 50 / PUR / steel / MEGADYNE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

12230000005000

Part Number
12230000005000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

36.24 €

1 12 Days

Loading...

  1. 1

Basic information

Belt material Polyurethane Belt Nominal width W (mm)(mm) 50 Temperature range (Min) -25
Temperature range (Max) 80 Tension members Steel Customs tariff number 40103900
Weight(g) 209

This page is Flat belts / Megalinear / open / B 50 / PUR / steel / MEGADYNE , part number 12230000005000.
You can find the detail information about specifications and dimensions on part number 12230000005000.

Tech Support