Flat belts / Megalinear / open / PUR / steel / MEGADYNE (12260000005000 ML 50 P4)

Product Details:

Manufacturer part number: 12260000005000 ML 50 P4

Brand: MEGADYNE

Price: 78.42

Delivery time: 12 Days


Technical Data:

Nominal width W (mm): 50 mm

Weight: 415 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

12260000005000 ML 50 P4

Part Number
12260000005000 ML 50 P4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Weight
(g)

78.42 €

1 12 Days 50415

Loading...

  1. 1

Basic information

Belt material Polyurethane Belt Temperature range (Min) -25 Temperature range (Max) 80
Tension members Steel Customs tariff number 40103900

This page is Flat belts / Megalinear / open / PUR / steel / MEGADYNE , part number 12260000005000 ML 50 P4.
You can find the detail information about specifications and dimensions on part number 12260000005000 ML 50 P4.

Variation of this product

Part Number
12260000010000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal width W (mm)
(mm)
Weight
(g)

177.67 €

1 12 Days 100860

Tech Support