Timing belts / CR (Neoprene) / fibreglass / MEGADYNE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

20500010001

Part Number
20500010001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.18 €

1 12 Days

Loading...

  1. 1

Basic information

Belt material Rubber Belt Nominal width W (mm)(mm) 6.4 Division(mm) 2.032
Tension members Glass cord Customs tariff number 40103900 Weight(g) 9

This page is Timing belts / CR (Neoprene) / fibreglass / MEGADYNE , part number 20500010001.
You can find the detail information about specifications and dimensions on part number 20500010001.

Tech Support