Timing belts / Powergrip CTB / CR (Neoprene) / glass fibre / MEGADYNE (110 XL 075)

Timing belts / Powergrip CTB / CR (Neoprene) / glass fibre / MEGADYNE 110 XL 075

Product Details:

Manufacturer part number: 110 XL 075

Brand: MEGADYNE

Price: 7.32

Delivery time: 12 Days


Technical Data:

Nominal width W (mm): 19.05 mm

Temperature range (Max): 80

Division: 5.08 mm

Weight: 11 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

110 XL 075

Part Number
110 XL 075
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Temperature range (Max) Division
(mm)
Weight
(g)

7.32 €

1 12 Days 19.05805.0811

Loading...

  1. 1

Basic information

Belt material Rubber Belt Temperature range (Min) -25 Tension members Glass cord
Customs tariff number 40103900

This page is Timing belts / Powergrip CTB / CR (Neoprene) / glass fibre / MEGADYNE, part number 110 XL 075.
You can find the detail information about specifications and dimensions on part number 110 XL 075.

Variation of this product

Part Number
102 XL 18 MM
120 XL 050
120 XL 15 MM
190 XL 050
736 MXL 7 MM
90 XL 14 MM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal width W (mm)
(mm)
Temperature range (Max) Division
(mm)
Weight
(g)

4.33 €

1 12 Days 18855.0890

5.08 €

1 12 Days 12.7805.089

6.22 €

1 12 Days 15855.0815

5.97 €

1 12 Days 12.7805.0812

2.38 €

1 12 Days 7852.0322

5.10 €

1 12 Days 14855.087

Tech Support