Timing belts / Isoran / MXL, XL, L, H, XH, XXH / CR (Neoprene) / Glass fibre / MEGADYNE (124 L 150)

Timing belts / Isoran / MXL, XL, L, H, XH, XXH / CR (Neoprene) / Glass fibre / MEGADYNE  124 L 150

Product Details:

Manufacturer part number: 124 L 150

Brand: MEGADYNE

Price: 17.50

Delivery time: 12 Days


Technical Data:

Nominal width W (mm): 38.1 mm

Temperature range (Max): 80

Division: 9.525 mm

Customs tariff number: 40103900

Weight: 36 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

124 L 150

Part Number
124 L 150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Temperature range (Max) Division
(mm)
Customs tariff number Weight
(g)

17.50 €

1 12 Days 38.1809.5254010390036

Loading...

  1. 1

Basic information

Belt material Rubber Belt Temperature range (Min) -25 Tension members Glass cord

This page is Timing belts / Isoran / MXL, XL, L, H, XH, XXH / CR (Neoprene) / Glass fibre / MEGADYNE , part number 124 L 150.
You can find the detail information about specifications and dimensions on part number 124 L 150.

Variation of this product

Part Number
100 XL 100
100 XL 17 MM
100 XL 22 MM
124 L 17 MM
124 L 200
124 L 300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal width W (mm)
(mm)
Temperature range (Max) Division
(mm)
Customs tariff number Weight
(g)

9.43 €

1 12 Days 25.4805.084010390013

6.40 €

1 12 Days 17855.084010390017

8.42 €

1 12 Days 22855.084010390011

8.25 €

1 12 Days 17859.5254010390017

23.33 €

1 12 Days 50.8809.5254010390048

35.00 €

1 12 Days 76.2809.5254010390072

Tech Support