Timing belts / Isoran / DD / CR (Neoprene) / MEGADYNE (Part Numbers)

Timing belts / Isoran / DD / CR (Neoprene) / MEGADYNE
[Specifications]
・Belt material: Rubber Belt
・Tension members: Glass cord
・Nominal width W (mm)(mm): 6.4-76.2
・Division(mm): 5.08-12.7

Synchronous or timing belts are a type of tooth belt that consists of a toothed sprocket, or pulley, and belt teeth that transmit power using positive engagement. Exact shaft synchronization results from this engagement, eradicating speed loss and slippage that v-belts often experience. The belt teeth in timing/synchronous belts feature a shape that is trapezoidal, curvilinear, or modified curvilinear. The teeth fit into the sprocket’s matching grooves, which allows for positive power transmission at high and low speeds for high-torque operations. To provide the best results and prevent gradual wear and tear, timing belts must be able to resist corrosion and stretch.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
20460090264
20460090269
20460090270
20460090271
20460090274
20460090275
20460090276
20460090279
20460090280
20460090281
20460090287
20460090288
20460090289
20460090295
20460090296
20460090297
20460100001
20460100002
20460100003
20460100009
20460100010
20460100011
20460100014
20460100015
20460100016
20460100022
20460100023
20460100024
20460100028
20460100029
20460100030
20460100037
20460100038
20460100039
20460100044
20460100045
20460100046
20460100054
20460100055
20460100056
20460100064
20460100065
20460100066
20460100076
20460100077
20460100085
20460100086
20460100087
20460100097
20460100098
20460100104
20460100105
20460100106
20460100113
20460100114
20460100115
20460100123
20460100124
20460100125
20460100130
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Division
(mm)
Customs tariff number Weight
(g)

26.62 €

1 12 Days 7.95.084010350014

24.22 €

1 12 Days 6.45.084010350012

28.70 €

1 12 Days 7.95.084010350015

33.15 €

1 12 Days 9.535.084010350018

24.53 €

1 12 Days 6.45.084010350013

30.40 €

1 12 Days 7.95.084010350016

36.45 €

1 12 Days 9.535.084010350019

28.03 €

1 12 Days 6.45.084010350015

33.15 €

1 12 Days 7.95.084010350018

37.65 €

1 12 Days 9.535.084010350022

30.58 €

1 12 Days 6.45.084010360017

35.68 €

1 12 Days 7.95.084010360021

42.03 €

1 12 Days 9.535.084010360025

34.45 €

1 12 Days 6.45.084010360020

40.82 €

1 12 Days 7.95.084010360025

47.20 €

1 12 Days 9.535.084010360030

25.47 €

1 12 Days 12.79.5254010390013

36.78 €

1 12 Days 19.059.5254010390019

47.05 €

1 12 Days 25.49.5254010390026

26.53 €

1 12 Days 12.79.5254010390014

37.87 €

1 12 Days 19.059.5254010390021

48.68 €

1 12 Days 25.49.5254010390028

27.57 €

1 12 Days 12.79.5254010390016

39.47 €

1 12 Days 19.059.5254010390024

51.42 €

1 12 Days 25.49.5254010390031

29.23 €

1 12 Days 12.79.5254010390018

42.18 €

1 12 Days 19.059.5254010390027

55.18 €

1 12 Days 25.49.5254010390036

30.27 €

1 12 Days 12.79.5254010390020

43.78 €

1 12 Days 19.059.5254010390029

57.32 €

1 12 Days 25.49.5254010390039

31.95 €

1 12 Days 12.79.5254010390021

45.47 €

1 12 Days 19.059.5254010390032

59.52 €

1 12 Days 25.49.5254010390042

32.47 €

1 12 Days 12.79.5254010390022

46.50 €

1 12 Days 19.059.5254010390033

60.62 €

1 12 Days 25.49.5254010390044

33.55 €

1 12 Days 12.79.5254010390024

48.17 €

1 12 Days 19.059.5254010390035

62.72 €

1 12 Days 25.49.5254010390047

35.68 €

1 12 Days 12.79.5254010350025

50.28 €

1 12 Days 19.059.5254010350038

66.00 €

1 12 Days 25.49.5254010350050

52.50 €

1 12 Days 19.059.5254010350040

68.15 €

1 12 Days 25.49.5254010350053

37.87 €

1 12 Days 12.79.5254010350028

54.12 €

1 12 Days 19.059.5254010350042

70.33 €

1 12 Days 25.49.5254010350056

55.70 €

1 12 Days 19.059.5254010350045

72.50 €

1 12 Days 25.49.5254010350060

40.05 €

1 12 Days 12.79.5254010350031

57.32 €

1 12 Days 19.059.5254010350047

74.65 €

1 12 Days 25.49.5254010350063

42.18 €

1 12 Days 12.79.5254010350034

60.02 €

1 12 Days 19.059.5254010350051

78.97 €

1 12 Days 25.49.5254010350067

41.17 €

1 12 Days 12.79.5254010350035

59.00 €

1 12 Days 19.059.5254010350052

77.32 €

1 12 Days 25.49.5254010350070

43.78 €

1 12 Days 12.79.5254010350036

Loading...

Basic information

Belt material Rubber Belt Temperature range (Min) -25 Temperature range (Max) 85
Tension members Glass cord

Tech Support