Timing belts / Isoran / RPP / CR (Neoprene) / MEGADYNE (Part Numbers)

Timing belts / Isoran / RPP / CR (Neoprene) / MEGADYNE
[Specifications]
・Belt material: Rubber Belt
・Tension members: Glass cord
・Nominal width W (mm)(mm): 3-340
・Division(mm): 3-20

Synchronous or timing belts are a type of tooth belt that consists of a toothed sprocket, or pulley, and belt teeth that transmit power using positive engagement. Exact shaft synchronization results from this engagement, eradicating speed loss and slippage that v-belts often experience. The belt teeth in timing/synchronous belts feature a shape that is trapezoidal, curvilinear, or modified curvilinear. The teeth fit into the sprocket’s matching grooves, which allows for positive power transmission at high and low speeds for high-torque operations. To provide the best results and prevent gradual wear and tear, timing belts must be able to resist corrosion and stretch.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1000-RPP5-24
1000-RPP8-12
1000-RPP8-40
1040-RPP8-12
1040-RPP8-35
1050-RPP5-20
1062-RPP3-10
1080-RPP8-40
1120-RPP8-10
1120-RPP8-25
1195-RPP5-9
1195-RPP5-15
1195-RPP5-25
1200-RPP5-20
1200-RPP8-40
1240-RPP5-40
1260-RPP14-20
1260-RPP14-50
1280-RPP8-18
1280-RPP8-82
1288-RPP14-80
1352-RPP8-65
141-RPP3-5
141-RPP3-14
1420-RPP5-24
1440-RPP8-18
144-RPP3-8
144-RPP3-20
147-RPP3-4
1500-RPP5-10
1500-RPP5-20
1500-RPP5-30
1500-RPP5-40
1500-RPP5-50
150-RPP3-8
15210032700600
15210032701500
15210037501500
15210039300600
15210039300900
15210039301500
15210040500600
15210040500900
15210040501500
15210043200600
15210043200900
15210043201500
15210048900900
15210048901500
15210051000600
15210051000900
15210051001500
15210057600600
15210057900600
15210057900900
15210057901500
15210073500600
15210073500900
15210073501500
15210073800600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Division
(mm)
GTIN/EAN Customs tariff number Weight
(g)

26.07 €

1 12 Days 245-4010350096

11.85 €

1 12 Days 128-4010350072

40.82 €

1 12 Days 408-40103500228

12.60 €

1 12 Days 128-4010350072

36.75 €

1 12 Days 358-40103500210

20.57 €

1 12 Days 205-4010350091

9.12 €

1 12 Days 103-4010350030

43.15 €

1 12 Days 408-40103500240

10.90 €

1 12 Days 108-40103600633

28.18 €

1 12 Days 258-40103500150

11.50 €

1 12 Days 95-4010350047

18.75 €

1 12 Days 155-4010350078

28.40 €

1 12 Days 255-40103500129

22.72 €

1 12 Days 205-40103500104

47.30 €

1 12 Days 408-40103500280

46.05 €

1 12 Days 405-40103500214

50.97 €

1 12 Days 2014-40103500292

127.63 €

1 12 Days 5014-40103500750

22.30 €

1 12 Days 188-40103500126

101.42 €

1 12 Days 828-40103500610

207.80 €

1 12 Days 8014-401035001190

81.98 €

1 12 Days 658-40103500520

2.58 €

1 12 Days 53-401039002

7.20 €

1 12 Days 143-401039005

33.02 €

1 12 Days 245-40103500144

24.38 €

1 12 Days 188-40103500144

4.10 €

1 12 Days 83-401039003

8.50 €

1 12 Days 203-401039008

2.07 €

1 12 Days 43-401039002

13.90 €

1 12 Days 105-4010350064

26.22 €

1 12 Days 205-40103500130

42.80 €

1 12 Days 305-40103600180

57.07 €

1 12 Days 405-40103600240

71.62 €

1 12 Days 205-40103500325

4.10 €

1 12 Days 83-401039003

3.90 €

1 12 Days 63-401039005

8.43 €

1 12 Days 153-4010390013

8.58 €

1 12 Days 153-4010390015

4.02 €

1 12 Days 63-401039006

5.63 €

1 12 Days 93-4010390010

8.98 €

1 12 Days 153-4010390016

4.17 €

1 12 Days 63-401039007

5.63 €

1 12 Days 93-4010390010

8.98 €

1 12 Days 153-4010390017

4.28 €

1 12 Days 63-401039007

5.77 €

1 12 Days 93-4010390011

9.25 €

1 12 Days 153-4010390018

6.03 €

1 12 Days 93-4010390012

9.50 €

1 12 Days 153-4010390020

4.43 €

1 12 Days 63-401039008

6.03 €

1 12 Days 93-4010390013

9.68 €

1 12 Days 153-4010390021

4.57 €

1 12 Days 63-4010390010

4.57 €

1 12 Days 63-4010390010

5.87 €

1 12 Days 93-4010390014

10.03 €

1 12 Days 153-4010390024

5.50 €

1 12 Days 63-4010350012

7.25 €

1 12 Days 93-4010350018

11.67 €

1 12 Days 153-4010350030

5.50 €

1 12 Days 63-4010350012

Loading...

Basic information

Belt material Rubber Belt Temperature range (Min) -25 Temperature range (Max) 85
Tension members Glass cord

Tech Support