Double toothed timing belt / Isoran DD / RPP / CR (Neoprene) / MEGADYNE (Part Numbers)

Double toothed timing belt / Isoran DD / RPP / CR (Neoprene) / MEGADYNE
[Specifications]
・Belt material: Rubber Belt
・Tension members: Glass cord
・Nominal width W (mm)(mm): 5-170
・Division(mm): 5, 8, 14

Synchronous or timing belts are a type of tooth belt that consists of a toothed sprocket, or pulley, and belt teeth that transmit power using positive engagement. Exact shaft synchronization results from this engagement, eradicating speed loss and slippage that v-belts often experience. The belt teeth in timing/synchronous belts feature a shape that is trapezoidal, curvilinear, or modified curvilinear. The teeth fit into the sprocket’s matching grooves, which allows for positive power transmission at high and low speeds for high-torque operations. To provide the best results and prevent gradual wear and tear, timing belts must be able to resist corrosion and stretch.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
20470610208
20470610209
20470610220
20470610221
20470610222
20470610223
20470610224
20470610233
20470610234
20470610235
20470610236
20470610237
20470610244
20470610245
20470610246
20470610247
20470610248
20470610254
20470610255
20470610256
20470610257
20470610258
20470610265
20470610266
20470610267
20470610268
20470610269
20470610276
20470610282
20470610283
20470610284
20470610285
20470610286
20470610293
20470610294
20470610295
20470610296
20470610472
20472030262
2400-RPP8DD-40
2600-RPP8DD-25
3850-RPP14DD-80
600-RPP5DD-20
600-RPP8DD-11
60470600113
60470600114
60470600115
60470600116
60470600117
60470600118
60470600119
60470600120
60470600121
60470600122
60470600123
60470600124
60470600125
60470600126
60470600127
60470600128
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Division
(mm)
Customs tariff number Weight
(g)

2,015.27 €

1 12 Days 11514401039003961

2,976.07 €

1 12 Days 17014401039005855

729.43 €

1 12 Days 4014401039001550

1,041.67 €

1 12 Days 5514401039002131

1,583.08 €

1 12 Days 8514401039003293

2,148.10 €

1 12 Days 11514401039004456

3,174.75 €

1 12 Days 17014401039006587

781.40 €

1 12 Days 4014401039001653

1,110.18 €

1 12 Days 5514401039002273

1,687.52 €

1 12 Days 8514401039003513

2,293.25 €

1 12 Days 11514401039004753

3,384.20 €

1 12 Days 17014401039007026

795.82 €

1 12 Days 4014401039001722

1,145.72 €

1 12 Days 5514401039002368

1,742.15 €

1 12 Days 8514401039003659

2,343.58 €

1 12 Days 11514401039004951

3,465.03 €

1 12 Days 17014401039007319

874.57 €

1 12 Days 4014401039001894

1,215.20 €

1 12 Days 5514401039002605

1,888.35 €

1 12 Days 8514401039004025

2,543.37 €

1 12 Days 11514401039005446

3,753.70 €

1 12 Days 17014401039008050

890.63 €

1 12 Days 4014401039001929

1,219.47 €

1 12 Days 5514401039002652

1,922.63 €

1 12 Days 8514401039004098

2,589.60 €

1 12 Days 11514401039005545

3,854.42 €

1 12 Days 17014401039008197

4,253.37 €

1 12 Days 17014401039009046

1,006.33 €

1 12 Days 4014401039002252

1,409.62 €

1 12 Days 5514401039003097

2,174.35 €

1 12 Days 8514401039004786

2,940.73 €

1 12 Days 11514401039006476

4,346.53 €

1 12 Days 17014401039009573

1,077.57 €

1 12 Days 4014401039002438

1,506.52 €

1 12 Days 5514401039003353

2,341.45 €

1 12 Days 8514401039005181

3,128.17 €

1 12 Days 11514401039007010

2,083.72 €

1 12 Days 11514401039004198

75.98 €

1 12 Days 954010350065

333.30 €

1 12 Days 40840103900662

220.85 €

1 12 Days 25840103900450

1,765.95 €

1 12 Days 8014401039003760

87.97 €

1 12 Days 2054010350040

31.35 €

1 12 Days 1184010390044

56.23 €

1 12 Days 2084010390083

84.62 €

1 12 Days 30840103900124

143.00 €

1 12 Days 50840103900207

246.37 €

1 12 Days 85840103900352

56.73 €

1 12 Days 2084010350084

85.70 €

1 12 Days 30840103500126

145.12 €

1 12 Days 50840103500210

249.55 €

1 12 Days 85840103500357

57.32 €

1 12 Days 2084010350087

86.22 €

1 12 Days 30840103500131

147.78 €

1 12 Days 50840103500218

254.38 €

1 12 Days 85840103500371

58.92 €

1 12 Days 2084010350088

88.88 €

1 12 Days 30840103500132

151.05 €

1 12 Days 50840103500221

259.77 €

1 12 Days 85840103500375

Loading...

Basic information

Belt material Rubber Belt Temperature range (Min) -25 Temperature range (Max) 85
Tension members Glass cord

Tech Support