Timing belts / Megalinear / open / PUR / HP (high performance) / MEGADYNE (RPU 25 5M NFT)

Timing belts / Megalinear / open / PUR / HP (high performance) / MEGADYNE  RPU 25 5M NFT

Product Details:

Manufacturer part number: RPU 25 5M NFT

Brand: MEGADYNE

Price: 32.70

Delivery time: 12 Days


Technical Data:

Nominal width W (mm): 25 mm

Division: 5 mm

Customs tariff number: 39269097

Weight: 97 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RPU 25 5M NFT

Part Number
RPU 25 5M NFT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Division
(mm)
Customs tariff number Weight
(g)

32.70 €

1 12 Days 2553926909797

Loading...

  1. 1

Basic information

Belt material Polyurethane Belt Temperature range (Min) -25 Temperature range (Max) 80
Tension members HP-Cord

This page is Timing belts / Megalinear / open / PUR / HP (high performance) / MEGADYNE , part number RPU 25 5M NFT.
You can find the detail information about specifications and dimensions on part number RPU 25 5M NFT.

Variation of this product

Part Number
12040000005020
12170000001520
PU 100 AT10 NFT
RPU 30 8M NFT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal width W (mm)
(mm)
Division
(mm)
Customs tariff number Weight
(g)

53.12 €

1 12 Days 50540103900199

24.90 €

1 7 Days 15839269097108

115.25 €

1 12 Days 1001040103900581

37.97 €

1 12 Days 30839269097200

Tech Support