Manufacturer part number: 25 T5/5855 -V-
Brand: MEGADYNE
Price: 146.05 €
Delivery time: 12 Days
Nominal width W (mm): 25 mm
Division: 5 mm
Weight: 310 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
25 T5/5855 -V-
Belt material | Polyurethane Belt | Temperature range (Min) | -25 | Temperature range (Max) | 80 |
---|---|---|---|---|---|
Tension members | Kevlar | Customs tariff number | 40103900 |