Timing belts / Megapower / T#, AT#, MXL, L / PUR / Aramid / MEGADYNE (16 T5/1500)

Timing belts / Megapower / T#, AT#, MXL, L / PUR / Aramid / MEGADYNE  16 T5/1500
  • Volume Discount

Product Details:

Manufacturer part number: 16 T5/1500

Brand: MEGADYNE

Price: 40.93

Delivery time: 12 Days


Technical Data:

Nominal width W (mm): 16 mm

Division: 5 mm

Tension members: Steel

Weight: 53 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

16 T5/1500

Part Number
16 T5/1500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Division
(mm)
Tension members Weight
(g)

40.93 €

1 12 Days 165Steel53

Loading...

  1. 1

Basic information

Belt material Polyurethane Belt Temperature range (Min) -25 Temperature range (Max) 80
Customs tariff number 39269097

This page is Timing belts / Megapower / T#, AT#, MXL, L / PUR / Aramid / MEGADYNE , part number 16 T5/1500.
You can find the detail information about specifications and dimensions on part number 16 T5/1500.

Variation of this product

Part Number
10 T2,​5/680
10 T2,​5/880
10 T5/1440
16 T5/765
16 T5/990
17 T5/990
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal width W (mm)
(mm)
Division
(mm)
Tension members Weight
(g)

17.48 €

1 12 Days 102.5Kevlar7

20.88 €

1 12 Days 102.5Kevlar11

27.00 €

1 12 Days 105Kevlar25

20.28 €

1 12 Days 165Steel27

23.78 €

1 12 Days 165Kevlar35

25.27 €

1 12 Days 175Kevlar37

Tech Support