Timing belts / Megalinear / open / T5 / PUR / steel / MEGADYNE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

16 T5 4410 NFT -V-

Part Number
16 T5 4410 NFT -V-
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

76.96 €

1 12 Days

Loading...

  1. 1

Basic information

Belt material Polyurethane Belt Nominal width W (mm)(mm) 16 Temperature range (Min) -25
Temperature range (Max) 80 Division(mm) 5 Tension members Steel
Customs tariff number 39269097 Weight(g) 780

Tech Support