Timing belts / Megapower / T#, AT#, MXL, XL, L, H / PUR / fibreglass, steel / MEGADYNE (Part Numbers)

Timing belts / Megapower / T#, AT#, MXL, XL, L, H / PUR / fibreglass, steel / MEGADYNE
  • Volume Discount
[Specifications]
・Belt material: Polyurethane Belt, Rubber Belt
・Tension members: Glass cord
・Nominal width W (mm)(mm): 16, 19, 22
・Division(mm): 5.08

Synchronous or timing belts are a type of tooth belt that consists of a toothed sprocket, or pulley, and belt teeth that transmit power using positive engagement. Exact shaft synchronization results from this engagement, eradicating speed loss and slippage that v-belts often experience. The belt teeth in timing/synchronous belts feature a shape that is trapezoidal, curvilinear, or modified curvilinear. The teeth fit into the sprocket’s matching grooves, which allows for positive power transmission at high and low speeds for high-torque operations. To provide the best results and prevent gradual wear and tear, timing belts must be able to resist corrosion and stretch.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10010140201
10010140204
10010140209
10010140211
10010140213
10010140238
10010140241
10010140243
10010140247
10010140272
10010140274
10010140277
10010140279
10010140283
10010140284
10010140305
10010140308
10010140313
10010140316
10010140336
10010140339
10010140340
10010140341
10010140356
10010140357
10010140360
10010140363
10010140388
10010140390
10010140399
10010140402
10010140406
10010140408
10010140410
10010140442
10010140443
10010140449
10010140450
10010140471
10010140474
10010140482
10010140484
10010140502
10010140504
10010140508
10010140531
10010140535
10010140536
10010140538
10010140540
10010140556
10010140558
10010140564
10010140566
10010140571
10010140572
10010140574
10010140590
10010140591
10010140594
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Belt material Nominal width W (mm)
(mm)
Temperature range (Max) Division
(mm)
Tension members Customs tariff number Weight
(g)

5.27 €

1 12 Days Polyurethane Belt4802.5Steel392690971

7.92 €

1 12 Days Polyurethane Belt6802.5Steel392690972

10.02 €

1 12 Days Polyurethane Belt8802.5Steel392690972

11.82 €

1 12 Days Polyurethane Belt10802.5Steel392690973

13.28 €

1 12 Days Polyurethane Belt12802.5Steel392690973

7.92 €

1 12 Days Polyurethane Belt6802.5Steel392690972

10.02 €

1 12 Days Polyurethane Belt8802.5Steel392690972

11.82 €

1 12 Days Polyurethane Belt10802.5Steel392690973

13.28 €

1 12 Days Polyurethane Belt12802.5Steel392690974

5.45 €

1 12 Days Polyurethane Belt4802.5Steel392690971

8.20 €

1 12 Days Polyurethane Belt6802.5Steel392690972

10.32 €

1 12 Days Polyurethane Belt8802.5Steel392690973

12.15 €

1 12 Days Polyurethane Belt10802.5Steel392690973

13.73 €

1 12 Days Polyurethane Belt12802.5Steel392690974

17.15 €

1 12 Days Polyurethane Belt16802.5Steel392690975

5.50 €

1 12 Days Polyurethane Belt4802.5Steel392690971

8.23 €

1 12 Days Polyurethane Belt6802.5Steel392690972

10.42 €

1 12 Days Polyurethane Belt8802.5Steel392690973

12.27 €

1 12 Days Polyurethane Belt10802.5Steel392690973

8.58 €

1 12 Days Polyurethane Belt6802.5Steel392690972

10.82 €

1 12 Days Polyurethane Belt8802.5Steel392690973

12.73 €

1 12 Days Polyurethane Belt10802.5Steel392690973

14.40 €

1 12 Days Polyurethane Belt12802.5Steel392690974

5.73 €

1 12 Days Polyurethane Belt4802.5Steel392690971

8.58 €

1 12 Days Polyurethane Belt6802.5Steel392690972

12.73 €

1 12 Days Polyurethane Belt10802.5Steel392690974

17.95 €

1 12 Days Polyurethane Belt16802.5Steel392690976

8.63 €

1 12 Days Polyurethane Belt6802.5Steel392690972

12.87 €

1 12 Days Polyurethane Belt10802.5Steel392690974

5.77 €

1 12 Days Polyurethane Belt4802.5Steel392690972

8.63 €

1 12 Days Polyurethane Belt6802.5Steel392690972

10.90 €

1 12 Days Polyurethane Belt8802.5Steel392690973

12.87 €

1 12 Days Polyurethane Belt10802.5Steel392690974

14.50 €

1 12 Days Polyurethane Belt12802.5Steel392690975

6.03 €

1 12 Days Polyurethane Belt4802.5Steel392690972

9.07 €

1 12 Days Polyurethane Belt6802.5Steel392690973

11.48 €

1 12 Days Polyurethane Belt8802.5Steel392690974

13.52 €

1 12 Days Polyurethane Belt10802.5Steel392690975

6.35 €

1 12 Days Polyurethane Belt4802.5Steel392690972

9.52 €

1 12 Days Polyurethane Belt6802.5Steel392690973

12.03 €

1 12 Days Polyurethane Belt8802.5Steel392690974

14.17 €

1 12 Days Polyurethane Belt10802.5Steel392690975

6.57 €

1 12 Days Polyurethane Belt4802.5Steel392690972

9.83 €

1 12 Days Polyurethane Belt6802.5Steel392690973

14.67 €

1 12 Days Polyurethane Belt10802.5Steel392690976

10.05 €

1 12 Days Polyurethane Belt6802.5Steel392690974

12.70 €

1 12 Days Polyurethane Belt8802.5Steel392690975

14.95 €

1 12 Days Polyurethane Belt10802.5Steel392690976

16.87 €

1 12 Days Polyurethane Belt12802.5Steel392690977

28.52 €

1 12 Days Polyurethane Belt25802.5Steel3926909715

10.80 €

1 12 Days Polyurethane Belt6802.5Steel392690974

16.08 €

1 12 Days Polyurethane Belt10802.5Steel392690976

7.97 €

1 12 Days Polyurethane Belt4802.5Steel392690973

11.93 €

1 12 Days Polyurethane Belt6802.5Steel392690974

17.78 €

1 12 Days Polyurethane Belt10802.5Steel392690977

20.12 €

1 12 Days Polyurethane Belt12802.5Steel392690979

34.00 €

1 12 Days Polyurethane Belt25802.5Steel3926909718

8.15 €

1 12 Days Polyurethane Belt4802.5Steel392690973

12.20 €

1 12 Days Polyurethane Belt6802.5Steel392690974

15.45 €

1 12 Days Polyurethane Belt8802.5Steel392690976

Loading...

Basic information

Temperature range (Min) -25

Tech Support