Timing belts / Megapower / T#, AT# / PUR / steel / MEGADYNE (Part Numbers)

Timing belts / Megapower / T#, AT# / PUR / steel / MEGADYNE
  • Volume Discount
[Specifications]
・Belt material: Polyurethane Belt
・Tension members: Steel
・Nominal width W (mm)(mm): 4-270
・Division(mm): 5, 10

Synchronous or timing belts are a type of tooth belt that consists of a toothed sprocket, or pulley, and belt teeth that transmit power using positive engagement. Exact shaft synchronization results from this engagement, eradicating speed loss and slippage that v-belts often experience. The belt teeth in timing/synchronous belts feature a shape that is trapezoidal, curvilinear, or modified curvilinear. The teeth fit into the sprocket’s matching grooves, which allows for positive power transmission at high and low speeds for high-torque operations. To provide the best results and prevent gradual wear and tear, timing belts must be able to resist corrosion and stretch.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
12 T5/480
12 T5/500
12 T5/515
12 T5/600
12 T5/630
12 T5/830
12 T5/860
12 T5/940
12 T10/1350
12 T10/1390
12 T10/1420
12 T10/1440
12 T10/1450
12 T10/1560
12 T10/1610
12 T10/1700
12 T10/260
12 T10/340
12 T10/400
12 T10/530
12 T10/680
12 T10/900
12 T10/910
12 T10/970
13 AT10/1010
13 T5/620
13 T10/700
14 AT5/390
14 AT5/710
14 AT5/860
14 AT10/840
14 T5/185
14 T5/260
14 T5/330
14 T5/610
15 AT5/1050
15 AT5/450
15 AT5/480
15 AT10/1250
15 T5/1100
15 T5/165
15 T5/200
15 T5/225
15 T5/260
15 T5/330
15 T5/390
15 T5/425
15 T5/450
15 T5/550
15 T5/560
15 T5/575
15 T5/700
15 T5/720
15 T5/750
15 T5/850
15 T10/1200
15 T10/1750
15 T10/410
15 T10/480
15 T10/560
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Division
(mm)
Customs tariff number Weight
(g)

11.82 €

1 12 Days 1253926909713

12.15 €

1 12 Days 1253926909713

12.48 €

1 12 Days 1253926909714

14.17 €

1 12 Days 1253926909716

15.05 €

1 12 Days 1253926909717

16.53 €

1 12 Days 1253926909722

16.67 €

1 12 Days 1253926909723

18.18 €

1 12 Days 1253926909725

31.37 €

1 12 Days 12103926909771

31.48 €

1 12 Days 12103926909773

31.58 €

1 12 Days 12103926909775

31.65 €

1 12 Days 12103926909776

31.68 €

1 12 Days 12103926909777

32.42 €

1 12 Days 12103926909782

35.22 €

1 12 Days 12103926909785

37.75 €

1 12 Days 12103926909790

12.08 €

1 12 Days 12103926909714

12.27 €

1 12 Days 12103926909718

12.48 €

1 12 Days 12103926909721

14.17 €

1 12 Days 12103926909728

15.48 €

1 12 Days 12103926909736

20.88 €

1 12 Days 12103926909748

21.05 €

1 12 Days 12103926909748

21.87 €

1 12 Days 12103926909751

27.88 €

1 12 Days 13103926909778

16.02 €

1 12 Days 1353926909713

15.22 €

1 12 Days 13103926909739

15.38 €

1 12 Days 1453926909714

21.88 €

1 12 Days 1453926909728

21.97 €

1 12 Days 1453926909739

22.83 €

1 12 Days 14103926909770

9.98 €

1 12 Days 145392690976

10.77 €

1 12 Days 145392690978

12.18 €

1 12 Days 1453926909714

16.32 €

1 12 Days 1453926909714

31.07 €

1 12 Days 1553926909745

17.57 €

1 12 Days 1553926909715

17.30 €

1 12 Days 1553926909725

36.65 €

1 12 Days 151039269097105

26.58 €

1 12 Days 1553926909730

10.55 €

1 12 Days 155392690975445

11.18 €

1 12 Days 155392690977

12.02 €

1 12 Days 155392690977455

12.32 €

1 12 Days 1553926909715

12.17 €

1 12 Days 1553926909711

13.70 €

1 12 Days 1553926909715

14.32 €

1 12 Days 1554010350015

14.42 €

1 12 Days 1554010350015

15.98 €

1 12 Days 1553926909715

16.65 €

1 12 Days 1553926909715

16.98 €

1 12 Days 1553926909715

19.87 €

1 12 Days 1553926909730

19.95 €

1 12 Days 1553926909730

20.17 €

1 12 Days 1553926909730

20.85 €

1 12 Days 1554010350030

28.72 €

1 12 Days 15103926909775

43.58 €

1 12 Days 151039269097120

13.92 €

1 12 Days 15103926909730

15.18 €

1 12 Days 15103926909730

16.48 €

1 12 Days 15103926909730

Loading...

Basic information

Belt material Polyurethane Belt Temperature range (Min) -25 Temperature range (Max) 80
Tension members Steel

Tech Support