Double toothed timing belt / Megapower2 / T# / PUR / steel / MEGADYNE (6 T5/620 D)

Double toothed timing belt / Megapower2 / T# / PUR / steel / MEGADYNE  6 T5/620 D
  • Volume Discount

Product Details:

Manufacturer part number: 6 T5/620 D

Brand: MEGADYNE

Price: 10.48

Delivery time: 12 Days


Technical Data:

Nominal width W (mm): 6 mm

Division: 5 mm

Weight: 9 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6 T5/620 D

Part Number
6 T5/620 D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Division
(mm)
Weight
(g)

10.48 €

1 12 Days 659

Loading...

  1. 1

Basic information

Belt material Polyurethane Belt Temperature range (Min) -25 Temperature range (Max) 80
Tension members Steel Customs tariff number 39269097

This page is Double toothed timing belt / Megapower2 / T# / PUR / steel / MEGADYNE , part number 6 T5/620 D.
You can find the detail information about specifications and dimensions on part number 6 T5/620 D.

Variation of this product

Part Number
10 T10/1320 D
10 T10/1350 D
10 T10/1420 D
6 T5/685 D
6 T5/815 D
6 T5/860 D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal width W (mm)
(mm)
Division
(mm)
Weight
(g)

32.87 €

1 12 Days 101067

33.47 €

1 12 Days 101069

33.73 €

1 12 Days 101072

10.97 €

1 12 Days 6510

11.70 €

1 12 Days 6512

12.20 €

1 12 Days 6512

Tech Support